FTGS, F7/16, F7/16, -S
GA24092-16-16
ToolsGA24092-16-16 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | GA24092-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |