Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.690 |
| A dimension MM | 170.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24092-16-16.2 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.340 |
| Hose cut off factor MM | 84.800 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product height in | 1.299 |
| Product height mm | 33.000 |
| Product length in | 6.693 |
| Product length mm | 170.000 |
| Product material | Carbon steel |
| Product width in | 0.984 |
| Product width mm | 25.001 |
| Seal material | Hydrogenated Nitrile (HNBR) |
