Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24092-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.760 |
| Hose cut off factor MM | 44.600 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 0.591 |
| Product height mm | 15.001 |
| Product length in | 3.095 |
| Product length mm | 78.600 |
| Product material | Carbon steel |
| Product width in | 0.591 |
| Product width mm | 15.001 |
| Seal material | Hydrogenated Nitrile (HNBR) |
