Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.917 |
| A dimension MM | 124.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24092-6-6.2 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.400 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 0.866 |
| Product height mm | 21.999 |
| Product length in | 4.917 |
| Product length mm | 124.899 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
