Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.580 |
| A dimension MM | 141.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24092-8-8.3 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.500 |
| Hose cut off factor MM | 63.400 |
| Hose size | -8 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 8.0000 |
| Product height in | 0.622 |
| Product height mm | 15.801 |
| Product length in | 4.953 |
| Product length mm | 125.801 |
| Product material | Carbon steel |
| Product width in | 0.622 |
| Product width mm | 15.801 |
