Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.120 |
| A dimension MM | 79.248 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA24183-1-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.760 |
| Drop dimension MM | 44.70 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End Type 1 | Male o'ring pilot rigid short |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.600 |
| Hose cut off factor MM | 40.640 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 3.120 |
| Product length mm | 79.248 |
| Product material | Carbon steel |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |