Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.638 |
| A dimension MM | 92.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA24259-1-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.00 |
| End size 1 | -8 |
| End Type 1 | Male o'ring pilot rigid short |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.094 |
| Hose cut off factor MM | 53.188 |
| Hose size | -8 |
| Inside diameter IN | 0.315 |
| Inside diameter MM | 8.001 |
| Product height in | 1.614 |
| Product height mm | 40.996 |
| Product length in | 3.638 |
| Product length mm | 92.400 |
| Product material | Carbon steel |
| Product width in | 0.622 |
| Product width mm | 15.799 |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.748 |
| Tube OD 1 MM | 19.000 |