Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.560 |
| A dimension MM | 141.224 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA24264-1-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.680 |
| Drop dimension MM | 68.07 |
| End size 1 | -10 |
| End type 1 | Hose splicer |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.460 |
| Hose cut off factor MM | 62.484 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 5.560 |
| Product length mm | 141.224 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Series | A/C Reusable |
| Thread sealant | No |