Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.110 |
| A dimension MM | 129.794 |
| Angle shape | 180 Degree |
| Brand | Danfoss |
| Catalog Item | GA24264-1-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.440 |
| Drop dimension MM | 61.98 |
| End size 1 | -12 |
| End Type 1 | Hose splicer |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.770 |
| Hose cut off factor MM | 95.758 |
| Hose size | -4 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.794 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 5.110 |
| Product length mm | 129.794 |
| Product material | Carbon steel |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Series | A/C Reusable |
| Thread sealant | No |