Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.550 |
| A dimension MM | 140.970 |
| Angle shape | 180 Degree |
| Brand | Danfoss |
| Catalog Item | GA24264-1-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.170 |
| Drop dimension MM | 29.72 |
| End size 1 | -6 |
| End Type 1 | Hose splicer |
| Finish plating | None |
| Hose cut off factor IN | 2.500 |
| Hose cut off factor MM | 63.500 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Series | E-Z Clip |
| Thread sealant | No |