Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.490 |
| A dimension MM | 139.446 |
| Angle shape | 180 Degree |
| Brand | Danfoss |
| Catalog Item | GA24264-1-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End Type 1 | Hose splicer |
| Finish plating | None |
| Hose size | -8 |
| Series | E-Z Clip |
| Thread sealant | No |