Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.560 |
| A dimension MM | 141.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24264-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.460 |
| Hose cut off factor MM | 62.400 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 3.055 |
| Product height mm | 77.600 |
| Product length in | 5.555 |
| Product length mm | 141.100 |
| Product material | Carbon steel |
| Product width in | 1.142 |
| Product width mm | 28.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
