Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.620 |
| A dimension MM | 142.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA24264-10KIT |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.520 |
| Hose cut off factor MM | 64.000 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 2.680 |
| Product height mm | 68.100 |
| Product length in | 5.560 |
| Product length mm | 141.100 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 24.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |