Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.118 |
| A dimension MM | 130.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA24264-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 2 |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.779 |
| Hose cut off factor MM | 96.000 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 2.559 |
| Product height mm | 65.001 |
| Product length in | 5.118 |
| Product length mm | 130.000 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 20.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
