Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.550 |
| A dimension MM | 140.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24264-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.500 |
| Hose cut off factor MM | 63.400 |
| Hose size | -6 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5000 |
| Product height in | 2.910 |
| Product height mm | 73.901 |
| Product length in | 5.547 |
| Product length mm | 140.899 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
