Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.500 |
| A dimension MM | 139.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24264-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.410 |
| Hose cut off factor MM | 61.200 |
| Hose size | -8 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 8.0000 |
| Product height in | 2.710 |
| Product height mm | 68.800 |
| Product length in | 5.500 |
| Product length mm | 139.600 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
