Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.120 |
| A dimension MM | 104.648 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24335-1-22-16 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 54.864 |
| Hose size | -12 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 4.120 |
| Product length mm | 104.648 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |