Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.005 |
| A dimension MM | 101.740 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24335-22-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 22.225 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.328 |
| Hose cut off factor MM | 59.140 |
| Hose size | -16 |
| Inside diameter IN | 0.646 |
| Inside diameter MM | 16.400 |
| Product height in | 1.646 |
| Product height mm | 41.808 |
| Product length in | 4.005 |
| Product length mm | 101.727 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 59.995 |
| Seal material | Hydrogenated Nitrile (HNBR) |