Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.717 |
| A dimension MM | 119.820 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA24336-22-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 46 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.040 |
| Hose cut off factor MM | 77.220 |
| Hose size | -16 |
| Inside diameter IN | 0.646 |
| Inside diameter MM | 16.400 |
| Product height in | 3.390 |
| Product height mm | 86.106 |
| Product length in | 5.890 |
| Product length mm | 149.606 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 59.995 |
| Seal material | Hydrogenated Nitrile (HNBR) |
