Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.650 |
| A dimension MM | 92.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA24337-16-12 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End size 1 | -16 |
| End size 2 | -12 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.578 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 3.650 |
| Product length mm | 92.710 |
| Product material | Carbon steel |
| Product width in | 3.358 |
| Product width mm | 85.293 |
| Seal material | Hydrogenated Nitrile (HNBR) |