Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.435 |
| A dimension MM | 87.240 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA24337-22-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 77.0 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.757 |
| Hose cut off factor MM | 44.640 |
| Hose size | -16 |
| Inside diameter IN | 0.6460 |
| Inside diameter MM | 16.4000 |
| Product height in | 3.660 |
| Product height mm | 92.964 |
| Product length in | 5.140 |
| Product length mm | 130.556 |
| Product material | Carbon steel |
| Product width in | 3.360 |
| Product width mm | 85.344 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193889 |
