Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.800 |
| A dimension MM | 71.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA24338-20-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.410 |
| Hex size 2 MM | 35.814 |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.600 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | M30x2 |
