Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.650 |
A dimension MM | 92.800 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Construction Style | Reusable |
Drop dimension IN | 2.170 |
Drop dimension MM | 55.20 |
End Type 1 | 24 deg. DKO swivel light duty |
End size 1 | -20 |
Finish plating | Zinc plating |
Hex size 1 IN | 1.417 |
Hex size 1 MM | 36.000 |
Hose cut off factor IN | 2.070 |
Hose cut off factor MM | 52.700 |
Inside diameter IN | 0.470 |
Inside diameter MM | 11.900 |
Product height in | 2.170 |
Product height mm | 55.000 |
Product length in | 3.650 |
Product length mm | 92.800 |
Product material | Carbon steel |
Product width in | 1.417 |
Product width mm | 36.000 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Thread size 1 | M30x2 |
Working pressure max bar | 125 |
Working pressure max psi | 1800 |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |