Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.620 |
| A dimension MM | 91.948 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24353-20-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.560 |
| Hose cut off factor MM | 39.624 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.620 |
| Product length mm | 91.948 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |
| Tube OD 1 IN | 0.700 |
| Tube OD 1 MM | 17.780 |