Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.520 |
| A dimension MM | 89.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA25125-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.170 |
| Drop dimension MM | 55.20 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 2.360 |
| Hose cut off factor MM | 60.000 |
| Hose size | -16 |
| Inside diameter IN | 0.690 |
| Inside diameter MM | 17.500 |
| Product height in | 2.764 |
| Product height mm | 70.201 |
| Product length in | 3.524 |
| Product length mm | 89.499 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | M30x2 |
