Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.990 |
| A dimension MM | 101.400 |
| Angle shape | Straight |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 36.000 |
| Brand | Danfoss |
| Catalog Item | GA25126-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 35.992 |
| End size 1 | -20 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.670 |
| Hose cut off factor MM | 67.900 |
| Hose size | -20 |
| Inside diameter IN | 0.950 |
| Inside diameter MM | 24.200 |
| Product height in | 3.360 |
| Product height mm | 85.344 |
| Product length in | 3.990 |
| Product length mm | 101.346 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194152 |
