Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.780 |
A dimension MM | 96.000 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Compatible hoses | FC800 |
Construction Style | Reusable |
End size 1 | -24 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.811 |
Hex size 1 MM | 45.999 |
Hex size 2 IN | 1.811 |
Hex size 2 MM | 46.000 |
Hose cut off factor IN | 2.400 |
Hose cut off factor MM | 61.000 |
Hose size | -24 |
Inside diameter IN | 1.1600 |
Inside diameter MM | 29.5000 |
Product height in | 3.360 |
Product height mm | 85.344 |
Product length in | 3.780 |
Product length mm | 96.012 |
Product material | Carbon steel |
Product width in | 1.970 |
Product width mm | 50.038 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146194169 |