Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.490 |
A dimension MM | 114.100 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | FC800 |
Construction Style | Reusable |
Drop dimension IN | 1.810 |
Drop dimension MM | 46.00 |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.180 |
Hex size 1 MM | 29.972 |
Hex size 2 IN | 1.181 |
Hex size 2 MM | 30.000 |
Hose cut off factor IN | 3.330 |
Hose cut off factor MM | 84.600 |
Hose size | -16 |
Inside diameter IN | 0.690 |
Inside diameter MM | 17.500 |
Product height in | 4.080 |
Product height mm | 103.632 |
Product length in | 6.170 |
Product length mm | 156.718 |
Product material | Carbon steel |
Product width in | 3.360 |
Product width mm | 85.344 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146194176 |