Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.300 |
| A dimension MM | 134.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA25127-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC800 |
| Construction Style | Reusable |
| Drop dimension IN | 1.500 |
| Drop dimension MM | 38.00 |
| End size 1 | -24 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 46.000 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 3.930 |
| Hose cut off factor MM | 99.700 |
| Hose size | -24 |
| Inside diameter IN | 1.160 |
| Inside diameter MM | 29.500 |
| Product height in | 4.080 |
| Product height mm | 103.632 |
| Product length in | 6.980 |
| Product length mm | 177.292 |
| Product material | Carbon steel |
| Product width in | 3.360 |
| Product width mm | 85.344 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194190 |
