Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.210 |
| A dimension MM | 81.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA25128-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC800 |
| Construction Style | Reusable |
| Drop dimension IN | 2.180 |
| Drop dimension MM | 55.40 |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 29.972 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 2.050 |
| Hose cut off factor MM | 52.000 |
| Hose size | -16 |
| Inside diameter IN | 0.690 |
| Inside diameter MM | 17.500 |
| Product height in | 2.770 |
| Product height mm | 70.358 |
| Product length in | 4.460 |
| Product length mm | 113.284 |
| Product material | Carbon steel |
| Product width in | 3.360 |
| Product width mm | 85.344 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194206 |
