Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.780 |
A dimension MM | 96.000 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.750 |
Compatible hoses | FC800 |
Construction Style | Reusable |
Drop dimension IN | 3.400 |
Drop dimension MM | 86.30 |
End size 1 | -20 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.417 |
Hex size 1 MM | 35.992 |
Hex size 2 IN | 1.417 |
Hex size 2 MM | 36.000 |
Hose cut off factor IN | 2.460 |
Hose cut off factor MM | 62.500 |
Hose size | -20 |
Inside diameter IN | 0.950 |
Inside diameter MM | 24.200 |
Product height in | 4.110 |
Product height mm | 104.394 |
Product length in | 5.030 |
Product length mm | 127.762 |
Product material | Carbon steel |
Product width in | 3.360 |
Product width mm | 85.344 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146194213 |