Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.311 |
| A dimension MM | 109.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA25128-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC800 |
| Construction Style | Reusable |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 91.0 |
| End connection hex size IN | 1.811 |
| End connection hex size MM | 46.000 |
| End size 1 | -24 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.933 |
| Hose cut off factor MM | 74.500 |
| Hose size | -24 |
| Inside diameter IN | 1.1610 |
| Inside diameter MM | 29.5000 |
| Product height in | 4.154 |
| Product height mm | 105.499 |
| Product length in | 5.886 |
| Product length mm | 149.499 |
| Product material | Carbon steel |
| Product width in | 2.091 |
| Product width mm | 53.119 |
| Seal material | Hydrogenated Nitrile (HNBR) |
