Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.120 |
| A dimension MM | 130.048 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.31 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.170 |
| Hose cut off factor MM | 80.518 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |