Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.200 |
| A dimension MM | 132.080 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA25592-12-12-10 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.100 |
| Drop dimension MM | 27.9 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.380 |
| Hose cut off factor MM | 85.852 |
| Hose size | -8 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 7.8740 |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 5.200 |
| Product length mm | 132.080 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |