HOSE NIPPLE ASSY,RR/12,ORGPT-M/10,CS,45D-product-details

HOSE NIPPLE ASSY,RR/12,ORGPT-M/10,CS,45D

GA25688-1-8

Catalog item:

GA25688-1-8


Tools

Product specifications

Characteristic
Value
A dimension IN3.930
A dimension MM99.822
Angle shape45 Degree
BrandDanfoss
Catalog ItemGA25688-1-8
Compatible hose ID IN0.750
Compatible hose ID MM19.000
Construction StyleReusable
Drop dimension IN2.240
Drop dimension MM56.90
End connection hex size IN1.063
End connection hex size MM27.000
End size 1-10
End type 1Male o'ring pilot rigid long
Finish platingZinc plating
Hose cut off factor IN2.360
Hose cut off factor MM59.944
Hose size-12
Inside diameter IN0.470
Inside diameter MM11.938
Product height in2.240
Product height mm56.896
Product length in3.930
Product length mm99.822
Product materialCarbon steel
Product width in1.060
Product width mm26.924
SeriesA/C Reusable
Thread sealantNo
Thread size 17/8-14 UNF