Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.130 |
| A dimension MM | 105.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA25793-1-12-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 75.0 |
| End size 1 | -10 |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.600 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 3.752 |
| Product height mm | 95.301 |
| Product length in | 5.314 |
| Product length mm | 134.976 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Seal material | Ethylene Propylene (EPDM) |
