Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.153 |
| A dimension MM | 80.086 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GC6048-1220E |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.628 |
| Hose cut off factor MM | 41.350 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.742 |
| Product height mm | 18.847 |
| Product length in | 3.153 |
| Product length mm | 80.086 |
| Product material | Carbon steel |
| Product width in | 0.742 |
| Product width mm | 18.847 |
| Series | A/C Reusable |
| Thread sealant | No |
