Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.520 |
A dimension MM | 89.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.410 |
Compatible hose ID MM | 12.700 |
Compatible hoses | FC802GA494 |
Construction Style | Reusable |
Drop dimension IN | 2.000 |
Drop dimension MM | 41.00 |
End size 1 | -8 |
End type 1 | Tube-O female long pilot |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hex size 2 IN | 0.669 |
Hex size 2 MM | 17.000 |
Hose cut off factor IN | 2.440 |
Hose cut off factor MM | 62.000 |
Hose size | -8 |
Inside diameter IN | 0.330 |
Inside diameter MM | 8.500 |
Product height in | 2.780 |
Product height mm | 70.612 |
Product length in | 4.020 |
Product length mm | 102.108 |
Product material | Carbon steel |
Product width in | 0.870 |
Product width mm | 22.098 mm |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |