Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.150 |
| A dimension MM | 105.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.660 |
| Drop dimension MM | 67.50 |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 2.990 |
| Hose cut off factor MM | 76.000 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.660 |
| Product height mm | 67.500 |
| Product length in | 4.150 |
| Product length mm | 105.500 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Reusable socket hex MM | 36.000 |
| Thread size 1 | 1 1/16-14 UN |