Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.992 |
| A dimension MM | 76.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH22825-10R |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 1.578 |
| Hose cut off factor MM | 40.100 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 3.140 |
| Product length mm | 79.756 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |
