Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.957 |
| A dimension MM | 75.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH22827-10-12R |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.432 |
| Hose cut off factor MM | 36.373 |
| Hose size | -6 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5880 |
| Product height in | 0.617 |
| Product height mm | 15.672 |
| Product length in | 2.957 |
| Product length mm | 75.108 |
| Product material | Carbon steel |
| Product width mm | 15.672 |
| Series | A/C Reusable |
| Thread sealant | No |
