Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.181 |
| A dimension MM | 80.797 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH22827-6-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.638 |
| Hose cut off factor MM | 41.605 |
| Hose size | -8 |
| Inside diameter IN | 0.318 |
| Inside diameter MM | 8.077 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |
