Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.320 |
| A dimension MM | 84.328 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH22827-8R |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.196 |
| Hose size | -12 |
| Inside diameter IN | 0.4500 |
| Inside diameter MM | 11.4300 |
| Product height in | 1.181 |
| Product height mm | 29.997 |
| Product length in | 3.860 |
| Product length mm | 98.044 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 29.997 |
| Series | A/C Reusable |
| Thread sealant | No |
