Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.199 |
| A dimension MM | 81.260 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 21.996 |
| Brand | Danfoss |
| Catalog Item | GH22827-8RMD |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.440 |
| Drop dimension MM | 36.6 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.498 |
| Hose size | -8 |
| Inside diameter IN | 0.6460 |
| Inside diameter MM | 16.4080 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 3.199 |
| Product length mm | 81.260 |
| Product material | Carbon steel |
| Product width in | 1.344 |
| Product width mm | 34.138 |
| Series | A/C Reusable |
| Thread sealant | No |