Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 46.990 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH22828-10-8 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -4 |
| Inside diameter IN | 0.118 |
| Inside diameter MM | 2.997 |
| Product height in | 0.490 |
| Product height mm | 12.446 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | Carbon steel |
| Product width in | 0.490 |
| Product width mm | 12.446 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |