HOSE NIPPLE,RR/16,ORS-F/16,CS,STR-product-details

HOSE NIPPLE,RR/16,ORS-F/16,CS,STR

GH22828-6.4R_OM


Tools

Product specifications

Characteristic
Value
A dimension IN4.942
A dimension MM125.530
Angle shapeStraight
BrandDanfoss
Catalog ItemGH22828-6.4R_OM
Compatible hose ID IN1.000
Compatible hose ID MM25.400
Construction StyleReusable
End size 1-16
End type 1Female ORFS swivel
Finish platingZinc plating
Hose cut off factor IN3.250
Hose cut off factor MM82.550
Hose size-16
Inside diameter IN0.650
Inside diameter MM16.510
Product materialCarbon steel
SeriesA/C Reusable
Thread sealantNo