Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.640 |
| A dimension MM | 92.456 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH22828-8.3R |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.100 |
| Hose cut off factor MM | 53.340 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |