Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.378 |
| A dimension MM | 85.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | GH22829-6-8 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.226 |
| Hose size | -6 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5880 |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 4.543 |
| Product length mm | 115.400 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |