Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.872 |
| A dimension MM | 72.949 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | GH22829-8.2R |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -8 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.782 |
| Hose size | -8 |
| Inside diameter IN | 0.318 |
| Inside diameter MM | 8.077 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 2.872 |
| Product length mm | 72.949 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |