Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.940 |
| A dimension MM | 100.076 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH22830-10-12.9 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 3.150 |
| Drop dimension MM | 80.01 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.370 |
| Hose cut off factor MM | 60.198 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 3.949 |
| Product length mm | 100.300 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |